Product Description
- Rubber cap for shelf support AP-FB20
- Insert the cap with half round shape facing up, and cutout the shelf to prevent from sliding.
WARNING: This product can expose you to chemicals including phthalates, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Length or Depth of Item when open (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files