Product Description
- Shelf support for AP-DM and AP-DH.Designed to eliminate dead space at bottom of bracket.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
430 Stainless Steel
Finish
Black
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Length or Depth of Item when open (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
25.2
Height of Item (in)
1
Width of Item (mm)
10
Width of Item (in)
0.4375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files