Product Description
- Accessory used with AP-FB20 shelf supports, AP-FK20D angle adjustable clip, AP-FK20 angle adjustable clip set (sold separately)
- All items listed above is used with AP-DM and AP-DH shelf standards (also sold separately).
WARNING: This product can expose you to chemicals including phthalates, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (PE)
Finish
White
Weight of Item (g)
1
Length or Depth of Item when closed (mm)
13.8
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
13.8
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
13.1
Width of Item (in)
0.5625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files