Product Description
- Aluminum shelf standard
- Easy to cut to desired length
- Thin profile (3 mm, 1/8") suitable for surface mount
- Screw hole located every 120 mm (4-23/32")
- New slot shape to prevent shelf support from falling off
- Special screw with silver finish available. (AP-SC3-16)
- Screws and accessories sold separately
WARNING: This product can expose you to lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
113
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when open (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
2600
Height of Item (in)
102.375
Width of Item (mm)
12
Width of Item (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files