Product Description
- Accessory clip for use with angled shelves
- Used with AP-FB series shelf supports along with AP-FK20C core (both sold separately)
- Both components are compatible with AP-DM or AP-DH series shelf standards
- Angle shelf 60° downwards.
WARNING: This product can expose you to chemicals including phthalates, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
11.2
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Length or Depth of Item when open (mm)
55
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
20
Width of Item (in)
0.8125
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files