900-KD

Sheet Metal Cam Lock - 900-KD

MSRP:
$0.00 USD
(No reviews yet) Write a Review
900-KD

Sheet Metal Cam Lock - 900-KD

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Brass cylinder cam lock
  • Reversible key
  • 90 degree cam rotation
  • Key is removable in locked position only (key works as a knob in unlocked position.)
  • 1 million key changes available
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
120
Length or Depth of Item when open (mm)
35
Length or Depth of Item when open (in)
1.378
Height of Item (mm)
29
Height of Item (in)
1.142
Width of Item (mm)
29
Width of Item (in)
1.142
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
Y
Key Changes
1,000,000
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Image coming soon

$49.40