Product Description
- Reed switch built-into magnetic catch allows longterm, trouble free service
- Designed to detect when a door is closed or open
- IP67 Water-proof
- PSE Standard
- Special design provides screw mounting options in 2 different orientations.
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (Pc)
Finish
Black
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
74
Width of Item (in)
2.9375
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm Self Tapping Panhead
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files