Product Description
- Sealed with silicon rubber to reduce noise when door closes
- Strong magnetic force
- Optional counterplate sold separately - Stainless Steel - MCJM49, AS-68 - Plastic Sealed - MC-JMP45
- Screws not included: M4 truss screw recommended
WARNING: This product can expose you to 1,3-butadiene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Silicone Rubber
Finish
Dark Gray
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
6.6
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
4
Magnetic Force (lbs)
8.8
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm Truss Screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files