Product Description

Product Specifications
Material
Polypropylene
Finish
White
Weight of Item (g)
26
Length or Depth of Item when open (mm)
27
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6 x 3/4
Fasteners Type
4mm or #8 screw
Is RoHS Compliant
RoHS 2
Is Accessory
N