Product Description
- Hermetically sealed, ideal for high corrosion environments
- Magnetic face pivots for better contact with counterplate
- Suitable for kitchen equipment and ideal for clean room applications
- Strong magnetic force
- Max temperature 80 ?C (176?F)
- Optional counterplate sold separately: Stainless Steel MC-JMP49, AS-68, Plastic Sealed MC-JMP45
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm Self Tapping Panhead
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files