Product Description
- Hermetically sealed, ideal for high corrosion environments.
- No metal to metal contact, ideal for cleanroom applications.
- Strong magnetic force.
- Optional counterplate sold separately: Stainless Steel MC JM49, AS 68, Plastic Sealed MC JMP45WT, MC JMP45BL
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polypropylene
Finish
Black
Weight of Item (g)
8.5
Length or Depth of Item when open (mm)
5.6
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N