4849VA

Safety Plate - 4849VA

MSRP:
$4.30 USD
(No reviews yet) Write a Review
4849VA

Safety Plate - 4849VA

MSRP:
$4.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 304 Stainless Steel Safety Plate (18 × 20 × 2 mm).
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
2
Height of Item (in)
0.125
Width of Item (mm)
20
Width of Item (in)
0.8125
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Base Plate (Gold Plated)  - TMH-M35

$41.60