Product Description
Product Specifications
Material
430 Stainless Steel
Finish
White
Weight of Item (g)
156
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when open (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
12
Width of Item (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files