Product Description
- Contemporary handle design in black that can be accessed from door front, back, or edge.
- Requires adhesive for installation (such as 2-part epoxy, not supplied.)
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
490
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
120
Height of Item (in)
4.724
Width of Item (mm)
35
Width of Item (in)
1.378
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files