Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
230
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Length or Depth of Item when open (mm)
5
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files