Product Description
- Rubber grip allows for an easy and comfortable grip.
- Lightweight design.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
70
Length or Depth of Item when open (mm)
37.5
Length or Depth of Item when open (in)
1.476
Height of Item (mm)
22
Height of Item (in)
0.866
Width of Item (mm)
160
Width of Item (in)
6.299
CC Length (mm)
140
CC Length (in)
5.5
Handle Depth (mm)
37.5
Handle Depth (in)
1.5
Bar Diameter (mm)
14.5
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files