Product Description
- Holds lid or panel in fully opened position
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
- Load Capacity : 15 kg (33 lbs)/each
WARNING: This product can expose you to cadmium, chromium, hexavalent chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy, 304 Stainless Steel
Finish
Chrome, Satin
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
304
Height of Item (in)
12
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Load Capacity (kg)
15
Load Capacity (lbs)
33
Max. Door Height (mm)
500
Max. Door Height (in)
19.6875
Min. Door Height (mm)
340
Min. Door Height (in)
13.375
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
67
Hold Open Angle (?)
67
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files