Product Description
- Large utility hook with a load capacity of 44 lbs (20 kg)
Product Specifications
Material
303 Stainless Steel
Finish
MIRROR
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.15
Height of Item (mm)
115
Height of Item (in)
4.528
Width of Item (mm)
16
Width of Item (in)
0.63
Load Capacity (kg)
20
Load Capacity (lbs)
44
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files