Product Description
- Load capacity: 22kg (48lbs)
Product Specifications
Material
303 Stainless Steel
Finish
Mirror
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
120
Length or Depth of Item when closed (in)
4.75
Height of Item (mm)
200
Height of Item (in)
7.874
Width of Item (mm)
18
Width of Item (in)
0.709
Load Capacity (kg)
22
Load Capacity (lbs)
48
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 X 32
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files