2H-40

Stainless Steel Hook - 2H-40

MSRP:
$7.30 USD
(No reviews yet) Write a Review
2H-40

Stainless Steel Hook - 2H-40

MSRP:
$7.30 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Utility hook with unique design
  • Versitle design also enables use as a coat hanger or cabinet pull
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
35
Width of Item (in)
1.4375
Load Capacity (kg)
6
Load Capacity (lbs)
13.2
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products