Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
7.6
Length or Depth of Item when closed (in)
0.299
Height of Item (mm)
38.1
Height of Item (in)
1.5
Width of Item (mm)
127
Width of Item (in)
5
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files