Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
6.5
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
36.5
Height of Item (in)
1.4375
Width of Item (mm)
22
Width of Item (in)
0.875
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Offset Shape
Y
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files