Product Description
- 304 Stainless steel handle pull
- Oval sides with two visible mounting screws on each end
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
105
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Length or Depth of Item when open (mm)
27
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
106
CC Length (in)
4.1875
Handle Depth (mm)
27
Handle Depth (in)
1.0625
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files