Product Description
- Leveling glide with elastomer base prevents skidding
- Double structure of cover/bolt and base allows easy height adjustment without lifting the leg
- Swivels approximately 10° to compensate for uneven floors
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.575
Height of Item (mm)
37
Height of Item (in)
1.457
Width of Item (mm)
40
Width of Item (in)
1.575
Load Capacity (kg)
80
Load Capacity (lbs)
176
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W 3/8 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Downloadable Files