Product Description
- Space-saving, undermount design for narrow spaces
- Includes 1" (3.5 × 25) long screws.
WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
382
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
495
Length or Depth of Item when open (in)
19.5
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
5
Load Capacity (lbs)
11
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Downloadable Files