Product Description
- Stainless steel double hook, ideal for hanging coats, bags and accessories.
- Load capacity: 20kg (44lbs)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
65
Width of Item (in)
2.5625
Load Capacity (kg)
20
Load Capacity (lbs)
44
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files