Product Description
- Opens 180° in both left and right direction
- Door Size: Max. W450 × H700 mm (W17-3/4" × H27-9/16")
- Door Weight: Max. 2.6 kg/pair (5.7 lbs/pair)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 STAINLESS STEEL
Finish
SATIN
Weight of Item (g)
175
Length or Depth of Item when closed (mm)
7.5
Length or Depth of Item when closed (in)
0.3125
Length or Depth of Item when open (in)
3.1875
Height of Item (mm)
80
Height of Item (in)
3.15
Width of Item (mm)
94
Width of Item (in)
3.701
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Knuckles
18
Holes
5
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files