Product Description
- • Stainless steel bracket with soft and sleek design.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
11
Length or Depth of Item when open (mm)
30
Length or Depth of Item when open (in)
1.1875
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
12
Width of Item (in)
0.5
Load Capacity (kg)
6
Load Capacity (lbs)
13
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files