Product Description
- Knob springs back into sleeve to keep bolt in locked or unlocked position
- Supplied with mortise and surface strike
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
109
Length or Depth of Item when closed (mm)
20.4
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
85.4
Width of Item (in)
3.375
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N