Product Description
- Knob springs back into sleeve to keep bolt in locked or unlocked position
- Supplied with mortise and surface strike
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, 303 Stainless Steel
Finish
Satin, Plain
Weight of Item (g)
142
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
120
Width of Item (in)
4.75
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files