Product Description
- Supplied with mortise and surface strike
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
16.5
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
186
Width of Item (in)
7.375
Bar/Bolt Diameter (mm)
7
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files