BL-60

Stainless Steel Bar Latch - BL-60

(No reviews yet) Write a Review
BL-60

Stainless Steel Bar Latch - BL-60

(No reviews yet) Write a Review
Contact Us
Product Description
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.551
Height of Item (mm)
26.5
Height of Item (in)
1.043
Width of Item (mm)
80.3
Width of Item (in)
3.161
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 16
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Stainless Steel Bar Latch  - BL-60-RT

$16.80
Stainless Steel Bar Latch  - BL-100

$61.02