Product Description
- Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
36
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.551
Height of Item (mm)
26.5
Height of Item (in)
1.043
Width of Item (mm)
60.3
Width of Item (in)
2.374
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
Not Compliant, contains Lead at 3.7% EN25-1877
Is RoHS Compliant
Not Compliant
Downloadable Files