Product Description
- Simple and safe design
- Includes pin for drywall installation
- Available in a wide range of colors
WARNING: This product can expose you to 1,3-butadiene, cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Silicone Rubber, Zinc Alloy
Finish
Blue, Nickel
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
35.3
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
Load Capacity (kg)
4.1
Load Capacity (lbs)
9
Alternative Load Capacity (kg)
2.0 for drywall
Alternative Load Capacity (lbs)
4.4 for drywall
Multi-Prong Hook
N
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N