Product Description
- The inside of the silicone cover is equipped with an anti slip feature which significantly reduces the chance the cover will be accidentally removed
- The base is made from stainless steel to hold items securely in place
- No sharp or hard edges to ensure safety
- Special orders for covers only can be made
WARNING: This product can expose you to 1,3-butadiene, chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Silicone Rubber, Stainless Steel
Finish
Blue, Plain
Weight of Item (g)
90.5
Length or Depth of Item when closed (mm)
49.9
Length or Depth of Item when closed (in)
2
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
69.2
Width of Item (in)
2.75
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 32 mm
Fasteners Type
Flat Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files