Product Description
- Allows monitors to rotate and hold in position.
- Replace the original mounting plate (KA-T100S50) with this bracket.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Available monitor size: 12"-23" Max weight: 17.6 lbs. (8 kg)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel: Aluminum:alloy
Finish
Black
Weight of Item (g)
809
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
112
Height of Item (in)
4.4375
Width of Item (mm)
112
Width of Item (in)
4.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files