LIN-X60-L1440

Rod Length 1440MM - LIN-X60-L1440

MSRP:
$150.70 USD
(No reviews yet) Write a Review
LIN-X60-L1440

Rod Length 1440MM - LIN-X60-L1440

MSRP:
$150.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Accessory for LIN-X600
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
1440
Height of Item (in)
56.75
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Connecting Bar L=1440MM  - LIN-X450-L1440

$71.50
Rod Length 1140MM  - LIN-X60-L1140

$144.10
Rod Length 1740MM  - LIN-X60-L1740

$253.00