Product Description
- A modern, clean hook solution with Motion Design Technology.
- Hook is spring loaded to retract and soft close.
- Ideal for vibration or shock applications
- Hook bracket( NF-45DB) for sheet metal sold separately.
Product Specifications
Material
Aluminum
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
51
Load Capacity (lbs)
112
Alternative Load Capacity (kg)
9.5 for load capacity of the tip
Alternative Load Capacity (lbs)
20.9 for load capacity of the tip
Soft Closing
Y
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Front Mount Screw Installation
Y
Mount to Sheet Metal
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Downloadable Files