DSR213-1930-25

Recessed Door Straightener A=1930 (Set Of 25) - DSR213-1930-25

MSRP:
$803.00 USD
(No reviews yet) Write a Review
DSR213-1930-25

Recessed Door Straightener A=1930 (Set Of 25) - DSR213-1930-25

MSRP:
$803.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Steel, Zinc, PVC & PPT Plastic
    Finish
    Plain, Nickel, White
    Weight of Item (g)
    22226
    Length or Depth of Item when closed (mm)
    11.3
    Length or Depth of Item when closed (in)
    0.445
    Height of Item (mm)
    1973
    Height of Item (in)
    77.677
    Width of Item (mm)
    43
    Width of Item (in)
    1.693
    Max. Door Height (mm)
    2050
    Max. Door Height (in)
    80.6875
    Min. Door Height (mm)
    1630.36
    Min. Door Height (in)
    64.1875
    Min. Door Thickness (mm)
    15.875
    Min. Door Thickness (in)
    0.625
    Adjustable
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.8 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Concealed Door Straightener A=1930 (Set Of 25)  - DSR423-1930-25

    $715.00
    Concealed Door Straightener A=1930 (Set Of 25)  - DSR403-1930-25

    $638.00
    Recessed Door Straightener A=2700 (Set Of 25)  - DSR213-2700-25

    $858.00
    Recessed Door Straightener A=1524 (Set Of 25)  - DSR213-1524-25

    $781.00
    Recessed Door Straightener A=2330 (Set Of 25)  - DSR213-2330-25

    $825.00