DSR213-1524-25

Recessed Door Straightener A=1524 (Set Of 25) - DSR213-1524-25

MSRP:
$781.00 USD
(No reviews yet) Write a Review
DSR213-1524-25

Recessed Door Straightener A=1524 (Set Of 25) - DSR213-1524-25

MSRP:
$781.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description

The Recessed Door Straightener A=1524 - DSR213-1524-25 efficiently corrects warped cabinet doors. Made with steel, zinc, PVC, and PPT plastic, its robust design ensures long-term durability. Featuring a plain, nickel, or white finish, this door straightener kit discreetly mounts for a clean, recessed installation. Its adjustable tension mechanism effectively restores door alignment, preventing sagging or warping over time. Compact yet powerful, it offers a reliable solution for cabinet door maintenance, combining precision engineering with user-friendly functionality. Get this warped cabinet door straightener at Sugatsune.

Precision and Durability for Long-Lasting Door Stability

The DSR213 Recessed Door Straightener offers a practical solution for maintaining cabinet door integrity. Designed to prevent warping during production, this partially recessed straightener ensures durability indoors with a minimum thickness of 16 mm. Featuring adjustors placed 60 mm from the door’s top and bottom, it allows ±10 mm fine adjustments from the back using an M8 slot wrench (not included). It installs with eight M4 flathead countersunk wood screws and includes cover caps, delivering a clean, professional finish.

For architects and engineers, this door straightener kit simplifies precision work. From custom cabinets to high-end installations, it ensures doors remain straight, functional, and visually appealing, which is critical for demanding projects. A single box includes 25 sets, optimizing bulk installations. Whether addressing design stability or fixing a warped cabinet door, this kit ensures alignment and long-term performance without compromising design aesthetics.

Contact Our Experts

Upgrade your cabinets with Sugatsune’s Recessed Door Straightener A=1524 – DSR213-1524-25. Say goodbye to warped cabinet doors with this durable door straightener kit, designed to restore alignment while maintaining a clean, recessed look. Trusted across industries, Sugatsune offers innovative, precision-engineered solutions that deliver lasting performance, reducing long-term costs. In stock and ready to ship, our innovative products, including cabinet door systems such as warped cabinet door straighteners, are supported by expert customer service in the U.S.

Choose Sugatsune for reliable door hardware solutions. Contact our team to discuss your engineering challenge.

  •  WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel, Zinc, PVC, PPT Plastic
Finish
Plain, Nickel, White
Weight of Item (g)
17690
Length or Depth of Item when closed (mm)
11.3
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
1567
Height of Item (in)
61.75
Width of Item (mm)
43
Width of Item (in)
1.75
Max. Door Height (mm)
1644.65
Max. Door Height (in)
64.75
Min. Door Height (mm)
1224
Min. Door Height (in)
48.1875
Min. Door Thickness (mm)
15.875
Min. Door Thickness (in)
0.625
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Concealed Door Straightener A=1524 (Set Of 25)  - DSR423-1524-25

$693.00
Concealed Door Straightener A=1524 (Set Of 25)  - DSR403-1524-25

$627.00
Recessed Door Straightener A=2700 (Set Of 25)  - DSR213-2700-25

$858.00
Recessed Door Straightener A=1930 (Set Of 25)  - DSR213-1930-25

$803.00
Recessed Door Straightener A=2330 (Set Of 25)  - DSR213-2330-25

$825.00