Product Description
- Perfect for small stroke applications
- No lubricant required
- Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
159
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
10
Width of Item (in)
0.4375
Carriage Length (mm)
50
Carriage Length (in)
2
Rail Length (mm)
400
Rail Length (in)
15.75
Rail Width (mm)
30
Rail Width (in)
1.1875
Mounting Type
Horizontal mount, Vertical mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 hexagon socket button head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files