Product Description
- Perfect for small stroke applications
- No lubricant required
- Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
79
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.874
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
10
Width of Item (in)
0.394
Carriage Length (mm)
50
Carriage Length (in)
2
Rail Length (mm)
200
Rail Length (in)
7.875
Rail Width (mm)
30
Rail Width (in)
1.1875
Mounting Type
Horizontal mount or Vertical mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 hexagon socket button head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 11/30/20
Is RoHS Compliant
RoHS 3
Downloadable Files