Product Description
- For doors up to 36” x 96” with a push force of 11 lbs. Ideal for use with the HES3D-E190 Concealed Door Hinge series.
- Magnet allows tolerance with 1.5° swivel.
- Hidden Mounting Screw Design for clean appearance and easy installation.
- Can push doors up to 275 lbs.
- Passed 100,000 open/close private cycle test.
Product Specifications
Material
Zinc Alloy
Finish
Brown
Weight of Item (g)
166
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.441
Length or Depth of Item when open (mm)
87
Length or Depth of Item when open (in)
3.425
Height of Item (mm)
22
Height of Item (in)
0.866
Width of Item (mm)
39
Width of Item (in)
1.535
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 4 x 16
Fasteners Type
Countersunk Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files