252F-05-3

Push Lock Fastener (Mini/Flush Type) - 252F-05-3

MSRP:
$7.50 USD
(No reviews yet) Write a Review
252F-05-3

Push Lock Fastener (Mini/Flush Type) - 252F-05-3

MSRP:
$7.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flush locked design prevents snagging
  • Fastens plastic or sheet metal panels
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
6
Length or Depth of Item when open (mm)
23.6
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
Retaining Force (kg)
15
Retaining Force (lbs)
33
For Horizontal Installation
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 1
Fasteners Type
Socket,Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Push Lock Fastener (Mini/Flush Type)  - 252F-06-3

$7.50
Push Lock Fastener (Mini/Flush Type)  - 252F-03-3

$7.50
Push Lock Fastener (Mini/Flush Type)  - 252F-01-3

$7.50
Push Lock Fastener (Mini/Flush Type)  - 252F-02-3

$7.50
Push Lock Fastener (Mini/Flush Type)  - 252F-04-3

$7.50