Product Description
- Flush locked design prevents snagging
- Fastens plastic or sheet metal panels
WARNING: This product can expose you to hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
51
Length or Depth of Item when open (mm)
25.8
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Retaining Force (kg)
25
Retaining Force (lbs)
55
For Horizontal Installation
Y
Are Fasteners Required
Y
Fasteners Size
M25 X 1
Fasteners Type
Socket, Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files