151F-01-2

Push Lock Fastener (Large/Flush Type) - 151F-01-2

MSRP:
$27.40 USD
(No reviews yet) Write a Review
151F-01-2

Push Lock Fastener (Large/Flush Type) - 151F-01-2

MSRP:
$27.40 USD
(No reviews yet) Write a Review
Contact Us
Product Description

Attach or Remove Panels in Seconds with the 151F Push Lock Fastener

      Attach and remove plastic or sheet metal panels with ease using the

      151F Series

          metal push lock fastener by Sugatsune America. This large fastener allows you to expand the functionality of any space with ease. Once installed, your attachable plastic panel or sheet metal locks into place with the simple push of a button. These fasteners sit flush against the panel when locked into place, and are suitable for use in manufacturing, heavy equipment, healthcare, food equipment, and many other settings. They are compatible with panels of differing thicknesses. This model,

          151F-1-2

              , is the metal-type variant. A corresponding resin-type variant made of polyacetal is also available,

              251F-1-3

                  .

                  Convenience and Ease of Operation

                      These plastic panel and sheet metal locks have a simple design that consists of four main parts: a plug, retaining ring, socket, and nut. The plug and retaining ring attach to the removable panel, while the socket and nut go into the underlying structure. Once you have completed the installation, you can attach and remove panels in just a few seconds. To operate the push lock fastener, simply insert the plug into the socket and push it in to engage the lock. Push it again to disengage the lock.

                      Design Features Add Reliability and Usefulness

                          The lock sits flush when engaged, which prevents snagging risks and obstructions. The locked cam ensures that the panel will not come unfastened due to vibration, giving you a secure hold even in turbulent use conditions.
                          • Plug Dimension: 13/16” (2.5 mm)
                          • This is the height of the plug from top to bottom.

                                • Grip Dimension: 3/64” – 5/64” (1.2 – 2. mm)
                                • This is the distance between the bottom of the widest part of the plug and the top of the socket.

                                      • Retaining Force: 55 lbf (25 kgf, 245 N)
                                        • Weight: 1.8 ounces (51 g)
                                        • Additional Models Available

                                              This model,

                                              151F-1-2

                                                  , is the smallest push lock fastener in the

                                                  151F Series

                                                      product line. Subsequent models support plug dimensions as high as 31/32” (24.5 mm) and grip dimensions as high as 16/64” (6 mm). All models offer the same retaining force. There are also corresponding versions of all sizes available in the resin type with the

                                                      251F Series

                                                          .

                                                          Choose Sugatsune America and Add Convenience to Equipment

                                                              Many of our customers have a strong need for convenient fasteners where a plastic panel or sheet metal locks into place quickly and securely. The

                                                              151F-1-2

                                                                  push lock fastener and the other entries in the product line answer this need with the simple elegance you have come to expect from Sugatsune America. To explore our other fastener offerings and additional hardware, please see our

                                                                  product literature

                                                                      . For immediate guidance in selecting the right parts for your project, try our

                                                                      hardware selection tool

                                                                          . Lastly, don’t hesitate to

                                                                          contact us

                                                                              if you need any help with the

                                                                              151F Series

                                                                                fasteners or any of our other products.
                                                                              •  WARNING: This product can expose you to hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
51
Length or Depth of Item when open (mm)
25.8
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Retaining Force (kg)
25
Retaining Force (lbs)
55
For Horizontal Installation
Y
Are Fasteners Required
Y
Fasteners Size
M25 X 1
Fasteners Type
Socket, Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Push Lock Fastener (Large/Flush Type)  - 151F-05-2

$27.40
Push Lock Fastener (Large/Flush Type)  - 151F-04-2

$27.40
Push Lock Fastener (Large/Flush Type)  - 151F-06-2

$28.00
Push Lock Fastener (Large/Flush Type)  - 151F-03-2

$27.40
Push Lock Fastener (Large/Flush Type)  - 151F-02-2

$27.40