Product Description
- Push lock for bypass sliding doors.
- Back-surface mount lock, counterplate is mounted on the front face of the back door.
- Locking: Turn key 90° to the right, push in, turn key 90° to the left, and remove.
- Unlocking: Turn key 90° to the right and lock will automatically disengage and turn the key 90° back,and remove.
- High-security Million Lock dimple key
- one million key changes available.
- Please specify keyed alike or differently when ordering. (2,520 key changes per master key.)
- Master key system available by special order at a surcharge.
WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
70
Length or Depth of Item when open (mm)
48.2
Length or Depth of Item when open (in)
1.9375
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Door Thickness (mm)
25
Min. Door Thickness (in)
1
Master Keying Availability
N
Million Lock
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files