ZL-2401ZweiL LEVER BOLT

Specs
ITEM NO.ZL-2401
Dimensions 107 × 26 × 56 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
107 mm 26 mm 56 mm

Components

Component Material Finish
Body 316 Stainless Steel Zwei L
Indicator ABS Red/Blue
Bracket 316 Stainless Steel Zwei L
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads