ITEM NO. | ZL-1506-WR-320 |
Dimensions | 384 × 102 × 118 mm |
Back-to-Back Option | Yes |
Bar Diameter (Inch) | 01-01-2004 |
Bar Diameter (mm) | 32 |
Bar Shape | Round |
CC Length (Inch) | 12-05-2008 |
CC Length (mm) | 320 |
Internal Height (inch) | 2 |
Internal Height (mm) | 50 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
384 mm | 102 mm | 118/117 mm |
Components
Component | Material | Finish |