ITEM NO. | DKIT-2/30-1 |
Weight | 45 g |
Dimensions | 130 × 30 × 30 mm |
Max. Panel Thickness (Inch) | 2-3/8, 3-3/16, 4 |
Max. Panel Thickness (mm) | 100, 60, 80 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |